![](/export/sites/default/en/product/promopages/power-mosfet-package-stoll/mosfet_package_banner.jpg_1459425146.jpg)
Infineon´s brand new power package: sToll - The perfect choice for future automotive applications up to 250 A
Infineon introduces sTOLL as its latest high power leadless package in 7x8 mm² with OptiMOS-5™ 40 V and OptiMOS-6™ 40 V for future automotive applications (JEDEC name is MO-319 and IEC name is HSOF-5).
sTOLL offers high current capability of 250 A, more than standard D²PAK (180A), at a footprint of 56 mm² which is even smaller than DPAK (65 mm²). In combination with Infineon’s leading OptiMOS-5™ 40 V and OptiMOS-6™ 40 V power MOS technology, sTOLL offers best in class power density and power efficiency at Infineon’s well known quality level for robust automotive packages.
With sTOLL 7x8 mm² as new package family Infineon challenges the traditional SMD packages like D²PAK (TO263) and DPAK (TO252) providing higher current capability in smaller form factor of 7x8 mm² without sacrificing thermal performance. Further sTOLL as leadless package minimizes stray inductances, package resistance and improves switching behavior over traditional packages DPAK/D²PAK significantly.
Infineon first sTOLL package family will be with OptiMOS-5™ 40 V and OptiMOS-6™ 40 V technology for all future 12 V high current automotive applications, especially EPS, DC/DC and BLDC in CO2 friendly vehicles. In a second step sTOLL package will be extended to higher voltage classes like 80 V and 100 V.
Package dimensions
![](/export/sites/default/en/product/promopages/power-mosfet-package-stoll/HSOF-5-1_Package.JPG_978257167.jpg)
Dimensions:
Body Length: 6.7mm
Body Width: 7mm
Min. Terminal Pitch: 1.3mm
Click here for a detailed information on the sToll Package PG-HSOF-5-1.
Related products
Product name | Status | Voltage (V) | RDS(on) (max) [mΩ] | ID (max) [A] |
IAUA250N04S6N005 | active and preferred | 40 | 0.55 | 250 |
IAUA250N04S6N007E | active and preferred | 40 | 0.7 | 250 |
IAUA250N04S6N008 | active and preferred | 40 | 0.8 | 250 |
IAUA200N04S5N010 | active and preferred | 40 | 1.0 | 200 |
IAUA180N04S5N012 | active and preferred | 40 | 1.2 | 180 |
IAUA120N04S5N014 | active and preferred | 40 | 1.4 | 120 |
Related Board
Image | Board | Family | Description | Status |
|
SFET6 with OptiMOS™ 6, Embedded Power ICs | A reference design for engine cooling fan application using MOSFETs with a gate charge > 100nC presents the current capability via the first worldwide integrated bridge driver capable to drive 1kW motors at 12V. It combines Infineon´s grade 0 technologies using the MOTIX™ TLE9879QXW40 ( MOTIX™ Embedded Power IC, SoC) with the IAUA250N04S6N007 (OptiMOS™-6 40V MOSFET in sTOLL package). | active and preferred |
Application Diagram: 40 V sTOLL in an EPS system
![](/export/sites/default/en/product/promopages/power-mosfet-package-stoll/appdiagram.JPG_956092663.jpg)